IESNA:LM-63-2002
[TEST]P1644873
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-26)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA3E-827-U-T3-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 3SQUARE 183W 80CRI 2700K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (48) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.53A 183.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14756.1
TILT=NONE
48 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 183.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 58 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1608.0 1577.8 1495.6 1419.3 1390.5 1399.1 1433.7 1537.4 1721.9 1999.9 2387.5 2868.8 3288.1 3691.5 4066.2 4485.5 
4932.2 5384.6 5946.5 6486.9 6888.9 7177.1 7400.4 7445.1 7044.5 6155.5 4720.3 2371.7 828.5 283.9 161.4 109.5 64.8 
30.3 0.0 0.0 0.0 
1608.0 1574.9 1497.1 1420.7 1389.0 1397.7 1432.2 1530.2 1703.1 1992.7 2383.2 2838.5 3289.5 3704.5 4076.3 4495.6 
4950.9 5413.4 5981.1 6524.3 6923.5 7210.2 7446.5 7463.8 7102.1 6220.3 4767.9 2404.8 861.6 299.7 171.5 118.2 70.6 
34.6 0.0 0.0 0.0 
1608.0 1574.9 1505.7 1433.7 1402.0 1410.6 1440.9 1521.6 1680.1 1939.4 2301.1 2742.0 3198.8 3605.1 4007.1 4427.8 
4876.0 5387.5 5969.6 6566.1 7083.4 7430.6 7678.5 7790.9 7544.5 6759.2 5237.6 2912.0 1100.8 456.8 245.0 152.7 
93.7 60.5 20.2 0.0 0.0 
1608.0 1586.4 1525.9 1465.4 1438.0 1443.8 1468.3 1524.5 1649.8 1851.5 2157.0 2547.5 2995.6 3422.1 3851.5 4288.1 
4757.8 5269.3 5878.8 6545.9 7198.7 7790.9 8223.1 8525.7 8501.2 7914.8 6620.9 4522.9 1940.9 720.4 390.5 221.9 
131.1 86.5 36.0 0.0 0.0 
1608.0 1587.9 1543.2 1498.5 1481.2 1491.3 1520.1 1554.7 1635.4 1789.6 1995.6 2306.9 2724.7 3125.3 3574.8 
4028.7 4510.0 5057.5 5714.6 6429.2 7277.9 8081.9 8809.6 9374.4 9616.5 9374.4 8351.4 6619.4 4028.7 1567.7 
657.0 363.1 185.9 93.7 34.6 0.0 0.0 
1608.0 1593.6 1564.8 1541.7 1541.7 1567.7 1599.4 1636.8 1691.6 1791.0 1940.9 2135.4 2427.9 2809.7 3208.9 
3665.6 4203.1 4803.9 5508.5 6334.1 7257.7 8240.4 9161.1 9943.6 10455.1 10560.2 10155.4 8989.7 6864.4 4069.1 
1338.6 430.8 167.1 70.6 20.2 1.4 0.0 
1608.0 1606.6 1596.5 1593.6 1616.7 1657.0 1708.9 1775.2 1851.5 1940.9 2054.7 2198.8 2374.6 2626.7 2978.3 
3377.4 3841.4 4443.7 5168.5 5956.6 6930.7 7910.5 8955.1 9943.6 10763.4 11384.4 11828.2 11798.0 10777.8 8195.8 
4649.7 1896.2 406.3 119.6 33.1 2.9 0.0 
1608.0 1608.0 1603.7 1608.0 1635.4 1683.0 1747.8 1822.7 1906.3 2004.3 2119.5 2256.4 2425.0 2635.4 2974.0 
3371.7 3789.5 4363.0 5074.8 5903.3 6851.4 7893.2 8893.1 9835.5 10688.5 11372.9 11859.9 11939.2 11008.4 8543.0 
4863.0 2387.5 540.3 145.5 36.0 4.3 0.0 
1608.0 1615.2 1619.6 1639.7 1683.0 1743.5 1824.2 1917.8 2021.6 2145.5 2292.4 2448.1 2590.7 2773.7 3048.9 
3401.9 3759.3 4298.2 5044.5 5894.7 6838.4 7822.6 8711.6 9485.3 10215.9 10839.8 11332.6 11482.4 10602.0 7815.4 
4556.1 2082.1 695.9 196.0 53.3 8.6 0.0 
1608.0 1612.4 1628.2 1662.8 1723.3 1805.4 1899.1 2007.2 2123.9 2257.9 2412.0 2560.5 2708.9 2901.9 3180.0 
3508.6 3884.6 4455.2 5190.1 6050.3 6937.9 7788.0 8512.8 9210.1 9877.3 10429.1 10793.7 10600.6 9048.8 6074.8 
3311.2 1080.7 322.8 158.5 79.2 15.8 0.0 
1608.0 1602.3 1622.4 1664.2 1730.5 1818.4 1919.3 2024.4 2126.7 2242.0 2361.6 2465.4 2593.6 2762.2 2997.0 
3299.6 3691.5 4250.6 4946.6 5672.8 6439.3 7156.9 7822.6 8592.0 9332.6 9946.4 10158.2 9349.9 6897.5 3963.9 
1631.1 416.4 125.4 51.9 20.2 8.6 0.0 
1608.0 1613.8 1634.0 1678.6 1749.2 1835.7 1932.2 2037.4 2135.4 2239.1 2344.3 2433.7 2540.3 2682.9 2904.8 
3175.7 3577.7 4099.3 4708.8 5332.7 5998.4 6486.9 6937.9 7387.4 7678.5 7832.7 7623.7 6697.2 4733.3 2597.9 
1000.0 260.8 83.6 27.4 10.1 5.8 0.0 
1608.0 1603.7 1623.9 1662.8 1730.5 1812.6 1910.6 2005.7 2096.5 2190.1 2280.9 2351.5 2435.1 2567.7 2767.9 
3048.9 3400.5 3815.5 4220.4 4574.8 4874.5 4985.5 4982.6 4943.7 4796.7 4592.1 4229.0 3566.2 2442.3 1232.0 338.6 
100.9 33.1 11.5 5.8 2.9 0.0 
1608.0 1615.2 1626.8 1659.9 1717.5 1792.5 1878.9 1953.8 2031.6 2093.6 2149.8 2193.0 2211.8 2182.9 2050.4 
1832.8 1563.4 1253.6 926.5 639.8 436.6 304.0 230.5 181.6 141.2 108.1 85.0 66.3 51.9 37.5 27.4 17.3 10.1 5.8 4.3 2.9 0.0 
1608.0 1609.5 1613.8 1634.0 1684.4 1742.0 1802.5 1850.1 1860.2 1782.4 1579.2 1276.6 933.7 608.1 387.6 291.1 255.0 
232.0 208.9 184.4 159.9 138.3 116.7 99.4 83.6 66.3 51.9 41.8 31.7 23.1 15.8 10.1 7.2 5.8 2.9 2.9 0.0 
1608.0 1615.2 1610.9 1622.4 1651.3 1687.3 1690.2 1599.4 1337.1 994.2 651.3 417.9 328.5 291.1 263.7 236.3 208.9 
183.0 158.5 135.4 115.3 98.0 83.6 72.0 62.0 50.4 38.9 30.3 23.1 17.3 11.5 7.2 5.8 4.3 2.9 2.9 0.0 
1608.0 1613.8 1603.7 1602.3 1610.9 1596.5 1453.9 1110.9 752.1 481.3 379.0 341.5 301.1 265.1 229.1 198.8 168.6 141.2 
116.7 96.5 79.2 67.7 59.1 53.3 46.1 40.3 34.6 25.9 20.2 15.8 11.5 7.2 4.3 2.9 2.9 1.4 0.0 
1608.0 1602.3 1589.3 1576.3 1556.2 1435.1 1116.7 726.2 453.9 386.2 361.7 330.0 283.9 237.7 196.0 159.9 131.1 106.6 87.9 
73.5 63.4 56.2 50.4 44.7 38.9 34.6 28.8 24.5 18.7 14.4 10.1 7.2 4.3 2.9 1.4 0.0 0.0 
1608.0 1595.1 1583.5 1566.2 1510.0 1266.5 857.3 513.0 397.7 373.2 347.3 305.5 257.9 207.5 164.3 129.7 106.6 87.9 72.0 
62.0 56.2 50.4 44.7 38.9 34.6 30.3 24.5 20.2 15.8 13.0 10.1 5.8 2.9 1.4 0.0 0.0 0.0 
1608.0 1595.1 1583.5 1564.8 1484.1 1162.8 730.5 446.7 386.2 364.5 331.4 283.9 232.0 181.6 142.6 113.8 95.1 77.8 64.8 56.2 
49.0 44.7 38.9 36.0 30.3 25.9 20.2 14.4 11.5 10.1 8.6 5.8 4.3 1.4 0.0 0.0 0.0 
1608.0 1582.1 1570.6 1551.8 1449.5 1080.7 662.8 423.6 379.0 354.5 315.6 266.6 214.7 162.8 128.2 103.7 86.5 72.0 60.5 50.4 
44.7 38.9 34.6 30.3 25.9 21.6 15.8 11.5 8.6 7.2 5.8 4.3 2.9 0.0 0.0 0.0 0.0 
1608.0 1577.8 1566.2 1547.5 1446.6 1086.4 659.9 417.9 379.0 353.0 311.2 263.7 208.9 159.9 125.4 100.9 83.6 70.6 59.1 49.0 
43.2 37.5 33.1 28.8 24.5 20.2 14.4 10.1 7.2 7.2 5.8 4.3 2.9 0.0 0.0 0.0 0.0 
